TLK132-17/8INX3.150IN-MCT1752LBFT-B7XM8
10432713
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 1.875 in
- Axial Force (Lbf): 25870 lbs
- Height: 3.20
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 26 lb/ft
- Torque (Lb/ft): 2021 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T132P010708 Medium-High Torque Locking Device with an external diameter of 3.15-inches and an internal diameter of 1.875-inches.