TLK132-31/2INX5.118IN-MCT6592LBFT-B9XM10
10432736
MFG #: Tollok
$0,00
/
- External Diameter (in): 5.118 in
- Internal Diameter (in): 3.5 in
- Axial Force (Lbf): 50728 lbs
- Height: 5.20
- Length: 2.00
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 7398 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T132P030102 Medium-High Torque Locking Device with an external diameter of 5.118-inches and an internal diameter of 3.5-inches.