TLK132-77/16INX9.84IN-MT45682LBT-B15XM14
10432768
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.843 in
- Internal Diameter (in): 7.4375 in
- Axial Force (Lbf): 148897 lbs
- Height: 9.90
- Length: 3.10
- Net Weight: 30.00
- Screws Tightening Torque (Lb/ft): 140 lb/ft
- Torque (Lb/ft): 46142 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T132P070716 Medium-High Torque Locking Device with an external diameter of 9.843-inches and an internal diameter of 7.4375-inches.