TLK132-20MMX47MM-MCT280LBFT-B5XM6
10432791
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 45 kN
- Height: 1.90
- Length: 1.40
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 14 Nm
- Torque (Nm): 450 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T132020X047 Medium-High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 20-millimeters.