TLK132-315/16INX5.709IN-MT9810LBT-B8XM12
10432803
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 3.9375 in
- Axial Force (Lbf): 60397 lbs
- Height: 5.80
- Length: 2.30
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 92 lb/ft
- Torque (Lb/ft): 9905 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T132P031516 Medium-High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 3.9375-inches.