TLK132-211/16INX4.331IN-MT4499LBT-B8XM10
10432814
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.6875 in
- Axial Force (Lbf): 40583 lbs
- Height: 4.40
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 4543 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T132P021116 Medium-High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.6875-inches.