TLK132-215/16INX4.53IN-MT4918LBFT-B8XM10
10432886
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 2.9375 in
- Axial Force (Lbf): 40583 lbs
- Height: 4.60
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 4964 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T132P021516 Medium-High Torque Locking Device with an external diameter of 4.528-inches and an internal diameter of 2.9375-inches.