TLK132-150MMX200MM-MCT24339LBFT-B10XM14
10433045
MFG #: Tollok
$0.00
/
- External Diameter (mm): 200 mm
- Internal Diameter (mm): 150 mm
- Axial Force (kN): 442 kN
- Height: 7.90
- Length: 2.70
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 190 Nm
- Torque (Nm): 33100 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T132150X200 Medium-High Torque Locking Device with an external diameter of 200-millimeters and an internal diameter of 150-millimeters.