TLK132-33/4INX5.315IN-MT7847LBFT-B10XM10
10433199
MFG #: Tollok
$0,00
/
- External Diameter (in): 5.315 in
- Internal Diameter (in): 3.75 in
- Axial Force (Lbf): 50728 lbs
- Height: 5.40
- Length: 2.00
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 7921 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T132P030304 Medium-High Torque Locking Device with an external diameter of 5.315-inches and an internal diameter of 3.75-inches.