TLK350-10MMX20MM-MCT15LBFT-B4XM2.5
10432237
MFG #: Tollok
$0.00
/
- External Diameter (mm): 20 mm
- Internal Diameter (mm): 10 mm
- Axial Force (kN): 4 kN
- Height: 0.80
- Length: 0.70
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 1.2 Nm
- Torque (Nm): 20 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T350010X020 Medium-High Torque Locking Device with an external diameter of 20-millimeters and an internal diameter of 10-millimeters.