TLK350-1/2INX1.024IN-MCT28LBFT-B4XM3
10432413
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.024 in
- Internal Diameter (in): 0.5 in
- Axial Force (Lbf): 1333 lbs
- Height: 1.10
- Length: 0.80
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 2 lb/ft
- Torque (Lb/ft): 28 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T350P000102 Medium-High Torque Locking Device with an external diameter of 1.024-inches and an internal diameter of 0.5-inches.