TLK350-25MMX47MM-MCT221LBFT-B4XM6
10432521
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 24 kN
- Height: 1.90
- Length: 1.30
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 299 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T350025X047 Medium-High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 25-millimeters.