TLK350-7/16INX0.866IN-MCT17LBFT-B4XM2.5
10432868
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.866 in
- Internal Diameter (in): 0.4375 in
- Axial Force (Lbf): 913 lbs
- Height: 0.90
- Length: 0.70
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 1 lb/ft
- Torque (Lb/ft): 17 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.90
Tollok T350P000716 Medium-High Torque Locking Device with an external diameter of 0.866-inches and an internal diameter of 0.4375-inches.