TLK350-14MMX26MM-MCT31LBFT-B4XM3
10432887
MFG #: Tollok
$0.00
/
- External Diameter (mm): 26 mm
- Internal Diameter (mm): 14 mm
- Axial Force (kN): 6 kN
- Height: 1.10
- Length: 0.80
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 2.1 Nm
- Torque (Nm): 42 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T350014X026 Medium-High Torque Locking Device with an external diameter of 26-millimeters and an internal diameter of 14-millimeters.