TLK350-30MMX55MM-MCT398LBFT-B6XM6
10432942
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 30 mm
- Axial Force (kN): 36 kN
- Height: 2.20
- Length: 1.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 539 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T350030X055 Medium-High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 30-millimeters.