TLK350-111/16INX2.953IN-MT1039LBFT-B6XM8
10433095
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.6875 in
- Axial Force (Lbf): 14920 lbs
- Height: 3.00
- Length: 1.80
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1039 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T350P011116 Medium-High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.6875-inches.