TLK350-11/4INX2.165IN-MCT417LBFT-B6XM6
10433131
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 8075 lbs
- Height: 2.20
- Length: 1.30
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 417 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T350P010104 Medium-High Torque Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.25-inches.