TLK139-38MMX60MM-MCT612LBFT-B11XM4
10432092
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 38 mm
- Axial Force (kN): 43.5 kN
- Height: 2.40
- Length: 1.20
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 830 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T139038X060 Medium-Low Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 38-millimeters.