TLK139-55MMX83MM-MCT1475LBFT-B8XM6
10432345
MFG #: Tollok
$0.00
/
- External Diameter (mm): 83 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 73 kN
- Height: 3.30
- Length: 1.50
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 2000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.30
Tollok T139055X083 Medium-Low Torque Locking Device with an external diameter of 83-millimeters and an internal diameter of 55-millimeters.