TLK139-42MMX70MM-MCT1128LBFT-B8XM6
10432356
MFG #: Tollok
$0.00
/
- External Diameter (mm): 70 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 73 kN
- Height: 2.80
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1530 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T139042X070 Medium-Low Torque Locking Device with an external diameter of 70-millimeters and an internal diameter of 42-millimeters.