K139-50MMx78MM
10432431
MFG #: Tollok
$0.00
/
- External Diameter (mm): 78 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 73 kN
- Height: 3.10
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1820 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.10
Tollok T139050X078 Medium-Low Torque Locking Device with an external diameter of 78-millimeters and an internal diameter of 50-millimeters.