TLK139-30MMX52MM-MCT391LBFT-B9XM4
10432525
MFG #: Tollok
$0.00
/
- External Diameter (mm): 52 mm
- Internal Diameter (mm): 30 mm
- Axial Force (kN): 35.6 kN
- Height: 2.10
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 530 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T139030X052 Medium-Low Torque Locking Device with an external diameter of 52-millimeters and an internal diameter of 30-millimeters.