TLK139-19MMX41MM-MCT162LBFT-B6XM4
10432533
MFG #: Tollok
$0.00
/
- External Diameter (mm): 41 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 23.7 kN
- Height: 1.90
- Length: 1.00
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 220 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T139019X041 Medium-Low Torque Locking Device with an external diameter of 41-millimeters and an internal diameter of 19-millimeters.