TLK139-40MMX62MM-MCT642LBFT-B11XM4
10432594
MFG #: Tollok
$0.00
/
- External Diameter (mm): 62 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 43.5 kN
- Height: 2.50
- Length: 1.20
- Net Weight: 0.90
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 870 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Tollok T139040X062 Medium-Low Torque Locking Device with an external diameter of 62-millimeters and an internal diameter of 40-millimeters.