TLK139-28MMX50MM-MCT369LBFT-B9XM4
10432600
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 35.6 kN
- Height: 2.00
- Length: 1.00
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T139028X050 Medium-Low Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 28-millimeters.