TLK139-32MMX54MM-MCT420LBFT-B9XM4
10432619
MFG #: Tollok
$0.00
/
- External Diameter (mm): 54 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 35.6 kN
- Height: 2.20
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 570 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T139032X054 Medium-Low Torque Locking Device with an external diameter of 54-millimeters and an internal diameter of 32-millimeters.