TLK139-18MMX40MM-MCT155LBFT-B6XM4
10432634
MFG #: Tollok
$0.00
/
- External Diameter (mm): 40 mm
- Internal Diameter (mm): 18 mm
- Axial Force (kN): 23.7 kN
- Height: 1.60
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 210 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T139018X040 Medium-Low Torque Locking Device with an external diameter of 40-millimeters and an internal diameter of 18-millimeters.