TLK139-45MMX73MM-MCT1210LBFT-B8XM6
10432636
MFG #: Tollok
$0.00
/
- External Diameter (mm): 73 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 73 kN
- Height: 2.90
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1640 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T139045X073 Medium-Low Torque Locking Device with an external diameter of 73-millimeters and an internal diameter of 45-millimeters.