TLK139-22MMX44MM-MCT221LBFT-B7XM4
10432727
MFG #: Tollok
$0.00
/
- External Diameter (mm): 44 mm
- Internal Diameter (mm): 22 mm
- Axial Force (kN): 27.7 kN
- Height: 1.80
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T139022X044 Medium-Low Torque Locking Device with an external diameter of 44-millimeters and an internal diameter of 22-millimeters.