TLK139-36MMX58MM-MCT524LBFT-B10XM4
10432728
MFG #: Tollok
$0.00
/
- External Diameter (mm): 58 mm
- Internal Diameter (mm): 36 mm
- Axial Force (kN): 39.5 kN
- Height: 2.30
- Length: 1.20
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 710 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T139036X058 Medium-Low Torque Locking Device with an external diameter of 58-millimeters and an internal diameter of 36-millimeters.