TLK139-20MMX42MM-MCT199LBFT-B7XM4
10432765
MFG #: Tollok
$0.00
/
- External Diameter (mm): 42 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 27.7 kN
- Height: 1.70
- Length: 1.00
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 270 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.70
Tollok T139020X042 Medium-Low Torque Locking Device with an external diameter of 42-millimeters and an internal diameter of 20-millimeters.