TLK139-85MMX120MM-MCT4226LBFT-B8XM8
10433098
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 134.8 kN
- Height: 4.80
- Length: 1.80
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 5730 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T139085X120 Medium-Low Torque Locking Device with an external diameter of 120-millimeters and an internal diameter of 85-millimeters.