TLK139-63MMX91MM-MCT1903LBFT-B9XM6
10433256
MFG #: Tollok
$0.00
/
- External Diameter (mm): 91 mm
- Internal Diameter (mm): 63 mm
- Axial Force (kN): 82.1 kN
- Height: 3.60
- Length: 1.40
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 2580 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T139063X091 Medium-Low Torque Locking Device with an external diameter of 91-millimeters and an internal diameter of 63-millimeters.