TLK250-35MMX45MM-MCT170LBFT-BKM8
10432206
MFG #: Tollok
$0.00
/
- External Diameter (mm): 45 mm
- Internal Diameter (mm): 35 mm
- Axial Force (kN): 13 kN
- Height: 2.30
- Length: 0.90
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 480 Nm
- Torque (Nm): 230 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T250035X045 Medium-Low Torque Locking Device with an external diameter of 45-millimeters and an internal diameter of 35-millimeters.