TLK250-38MMX52MM-MCT214LBFT-BKM9
10432213
MFG #: Tollok
$0.00
/
- External Diameter (mm): 52 mm
- Internal Diameter (mm): 38 mm
- Axial Force (kN): 14 kN
- Height: 2.30
- Length: 0.90
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 680 Nm
- Torque (Nm): 290 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T250038X052 Medium-Low Torque Locking Device with an external diameter of 52-millimeters and an internal diameter of 38-millimeters.