TLK250-17MMX30MM-MCT41LBFT-BKM5
10432701
MFG #: Tollok
$0.00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 17 mm
- Axial Force (kN): 6 kN
- Height: 1.50
- Length: 0.80
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 55 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T250017X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 17-millimeters.