TLK250L-14MMX25MM-MCT47LBFT-BKM4
10432396
MFG #: Tollok
$0.00
/
- External Diameter (mm): 25 mm
- Internal Diameter (mm): 14 mm
- Axial Force (kN): 9 kN
- Height: 1.30
- Length: 1.20
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 95 Nm
- Torque (Nm): 64 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T250L014X025 Medium-Low Torque Locking Device with an external diameter of 25-millimeters and an internal diameter of 14-millimeters.