TLK250L-24MMX35MM-MCT131LBFT-BKM6
10432498
MFG #: Tollok
$0.00
/
- External Diameter (mm): 35 mm
- Internal Diameter (mm): 24 mm
- Axial Force (kN): 14 kN
- Height: 1.80
- Length: 1.50
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 220 Nm
- Torque (Nm): 178 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T250L024X035 Medium-Low Torque Locking Device with an external diameter of 35-millimeters and an internal diameter of 24-millimeters.