TLK250L-40MMX50MM-MCT384LBFT-BKM9
10432656
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 26 kN
- Height: 2.60
- Length: 1.80
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 680 Nm
- Torque (Nm): 520 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T250L040X050 Medium-Low Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 40-millimeters.