TLK250L-19MMX30MM-MCT77LBFT-BKM5
10432666
MFG #: Tollok
$0.00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 11 kN
- Height: 1.50
- Length: 1.30
- Net Weight: 0.30
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 105 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T250L019X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 19-millimeters.