TLK250L-28MMX40MM-MCT184LBFT-BKM7
10432921
MFG #: Tollok
$0.00
/
- External Diameter (mm): 40 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 17 kN
- Height: 2.10
- Length: 1.70
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 340 Nm
- Torque (Nm): 250 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T250L028X040 Medium-Low Torque Locking Device with an external diameter of 40-millimeters and an internal diameter of 28-millimeters.