TLK250L-35MMX45MM-MCT288LBFT-BKM8
10433129
MFG #: Tollok
$0.00
/
- External Diameter (mm): 45 mm
- Internal Diameter (mm): 35 mm
- Axial Force (kN): 21 kN
- Height: 2.30
- Length: 1.80
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 480 Nm
- Torque (Nm): 390 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T250L035X045 Medium-Low Torque Locking Device with an external diameter of 45-millimeters and an internal diameter of 35-millimeters.