TLK250L-25MMX35MM-MCT136LBFT-BKM6
10433142
MFG #: Tollok
$0.00
/
- External Diameter (mm): 35 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 14 kN
- Height: 1.80
- Length: 1.50
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 220 Nm
- Torque (Nm): 185 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T250L025X035 Medium-Low Torque Locking Device with an external diameter of 35-millimeters and an internal diameter of 25-millimeters.