TLK250L-17MMX25MM-MCT59LBFT-BKM4
10433156
MFG #: Tollok
$0.00
/
- External Diameter (mm): 25 mm
- Internal Diameter (mm): 17 mm
- Axial Force (kN): 9 kN
- Height: 1.30
- Length: 1.30
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 95 Nm
- Torque (Nm): 80 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T250L017X025 Medium-Low Torque Locking Device with an external diameter of 25-millimeters and an internal diameter of 17-millimeters.