TLK250L-18MMX30MM-MCT74LBFT-BKM5
10433167
MFG #: Tollok
$0.00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 18 mm
- Axial Force (kN): 10 kN
- Height: 1.50
- Length: 1.30
- Net Weight: 0.30
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 100 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T250L018X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 18-millimeters.