TLK300-22MMX26MM-TLK ELEM-MCT49LBFT
10432082
MFG #: Tollok
$0.00
/
- External Diameter (mm): 26 mm
- Internal Diameter (mm): 22 mm
- Height: 1.10
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T300022X026 Medium-Low Torque Locking Device with an external diameter of 26-millimeters and an internal diameter of 22-millimeters.