TLK300-260MMX290MM-TLK ELEM-MCT41672LBFT
10432113
MFG #: Tollok
$0.00
/
- External Diameter (mm): 290 mm
- Internal Diameter (mm): 260 mm
- Height: 11.50
- Length: 1.90
- Net Weight: 11.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.50
Tollok T300260X290 Medium-Low Torque Locking Device with an external diameter of 290-millimeters and an internal diameter of 260-millimeters.