TLK300-19MMX24MM-TLK ELEM-MCT36LBFT
10432305
MFG #: Tollok
$0.00
/
- External Diameter (mm): 24 mm
- Internal Diameter (mm): 19 mm
- Height: 1.00
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Tollok T300019X024 Medium-Low Torque Locking Device with an external diameter of 24-millimeters and an internal diameter of 19-millimeters.