TLK300-270MMX300MM-TLK ELEM-MCT44991LBFT
10432374
MFG #: Tollok
$0.00
/
- External Diameter (mm): 300 mm
- Internal Diameter (mm): 270 mm
- Height: 11.90
- Length: 1.90
- Net Weight: 11.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.90
Tollok T300270X300 Medium-Low Torque Locking Device with an external diameter of 300-millimeters and an internal diameter of 270-millimeters.