TLK300-18MMX22MM-TLK ELEM-MCT24LBFT
10432411
MFG #: Tollok
$0.00
/
- External Diameter (mm): 22 mm
- Internal Diameter (mm): 18 mm
- Height: 0.90
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.90
Tollok T300018X022 Medium-Low Torque Locking Device with an external diameter of 22-millimeters and an internal diameter of 18-millimeters.